SNAU291A October 2023 – September 2024
LMKDB1108 can support different input interfaces depending on the input swing and common mode voltage. There are four input interfaces type that can be configured on LMKDB1108 using external components and internal termination schemes as shown in Figure 3-1. If using signal generator, then make sure to populate R102 with a 100Ω resistor or use internal or external 50Ω termination to ground.

How to setup all different interfaces supported by LMKDB1108 is outlined in Table 3-8.
| Input Interface | Configuration |
|---|---|
| DC coupled HCSL or LPHCSL | This is default EVM and device configuration. R101 and R103 values are 0Ω and Input Interface Type on Input page is selected to DC Coupled. |
| DC coupled LVDS input | Populate R102 with a 100Ω resistor and set Input Interface Type on Input page to DC Coupled. |
| External AC coupled input | Replace R101 and R103 with 0.1uF capacitor and set Input Interface Type on Input page to AC Coupled. |
| Internal termination | To enable internal 50Ω to ground terminations, set the Input Termination on Input page to Enabled. |