SNAU291A October 2023 – September 2024
LMKDB1108EVM has an onboard IO expander to provide output enable or disable controls for OE# pins. Low and high voltage level can be set on all the pins using GUI without the need of onboard headers. If the onboard headers are used, then set all the OE# pins to Hi-Z using All Hi-Z button under the OE# Pin Control on the outputs page. By default, the LMKDB1108EVM is set to control the OE pins through header jumpers.
| Pin Level | Function |
|---|---|
| Low (default) | LMKDB1108 has CLK# active. |
| High | LMKDB1108 has CLK# active. |
| Pin Level | Function |
|---|---|
| Low (default) | All outputs are set to a slow slew rate. |
| High | All outputs are set to a fast slew rate. |
| Hi-Z | When Hi-Z is selected, the onboard header jumper JP6 can be used to force external voltage on the pin |