SNAU293 May 2024
The LMX1860-SEP evaluation module (EVM) is designed to evaluate the performance of the LMX1860-SEP, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. The device can buffer RF frequencies up to 18GHz, multiply RF outputs up to 6.4GHz, and divide outputs by up to 6.4GHz. This board consists of an LMX1860-SEP device and an integrated USB2ANY programmer.