SNAU293 May 2024
The LMX1860-SEP EVM can be operated in either pin mode or SPI mode. Pin mode allows basic configuration of the LMX1860-SEP device without the need of a microcontroller. SPI mode provides full customization of the LMX1860-SEP device. Mode of operation is set via on-board headers J31 to J39 which can also be controlled via the IO expander, more information on this can be found in Section 2.1.13. Other headers are used to select power supply source and set the CE pin.