SNAU297 July 2025
This section describes the power, logic, and clock input and output interfaces on the EVM, as well as how to connect, set up, and operate the EVM. Refer to Figure 4-1.
| ITEM NO. | REFERENCE
DESIGNATORS |
DESCRIPTION | |
|---|---|---|---|
| 1 | U1 | LMK5B12212 | |
| 2 | J500 (VIN4 terminal block header) | External Supply, +12V DC using default configuration. | |
| 3 | A | Y1 |
Onboard TCXO. Y1 provides improved holdover stability and allow narrower DPLL loop bandwidths to be used in comparison to the external XO input. |
|
B |
J8 |
SMA connector for external XO. To use the external XO, remove the jumper from JP4. |
|
| 4 | J4/5, J6/7 | SMA Ports
for Clock Inputs (IN0_P/N and IN1_P/N). IN0_N is not populated and IN0_P is configured for single ended input. IN1 is configured for differential input. |
|
| 5 | J9/11, J10/12, J13/15, J14/16, J17/19, J18/20, J21/J23, J22/24, J25/27, J26/28, J29/31, J30/32, J33/35, J34/36, J37/39, J38/40 | SMA Ports for Clock Outputs | |
| 6 | S5 | Normally
open. Push button for device power down (PDN pin). R76 enables control of the PDN pin
through the GUI. R76 is installed by default. |
|
| 7 | JP5 |
Jumper header for I2C/SPI interface (MCU to LMK5B12212) |
|
| 8 | D6 | SCL or SCK busy indication LED. | |
| 9 | J41 | USB Port for MCU | |