SNAU298 October 2023
Side band interface can be evaluated using controls available on the output page. There are two methods that can be used to enable SBI on the LMKDB1120.
After using any of the method above, press Read SBEN to verify status of SBI mode on the device. Use check boxes for CLK0 to CLK19 to enable (checked) or disable (unchecked) the desired outputs. Once selected, click on SBI Latch Enable to load data into shift register.