SNIU041B May   2021  – August 2022 TMP114

 

  1.   TMP114EVM User's Guide Abstract
  2. 1Trademarks
  3. 2Overview
    1. 2.1 EVM Kit Contents
  4. 3EVM Hardware
    1. 3.1 TMP114EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  5. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  6. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  7. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed Circuit Board (PCB)
    3. 6.3 Bill of Materials
  8. 7Revision History

Bill of Materials

Table 6-1 Bill of Materials

Designator

Quantity

Value

Description

Package Reference

PartNumber

Manufacturer

!PCB1

1

Printed Circuit Board

SENS060

Any

C1, C2, C6, C7

4

1uF

CAP, CERM, 1 uF, 16 V, +/- 10%, X5R, 0402

0402

EMK105BJ105KVHF

Taiyo Yuden

C3, C4

2

10pF

CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402

0402

C0402C100K4GACTU

Kemet

C5, C11, C12, C13, C15, C16, C17

7

0.1uF

CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402

0402

LMK105BJ104KV-F

Taiyo Yuden

C8, C9, C10

3

0.47uF

CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402

0402

JMK105B7474KVHF

Taiyo Yuden

C14

1

2200pF

CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402

0402

CL05B222JB5NNNC

Samsung Electro-Mechanics

C18

1

0.01uF

CAP, CERM, 0.01 uF, 10 V, +/- 10%, X5R, 0402

0402

GRM155R61A103KA01D

MuRata

D1

1

2.4V

Diode, Zener, 2.4 V, 300 mW, SOD-523

SOD-523

BZT52C2V4T-7

Diodes Inc.

D2

1

6.2V

Diode, Zener, 6.2 V, 500 mW, SOD-523

SOD-523

MM5Z6V2T1G

On Semiconductor

D3

1

Green

LED GREEN DIFFUSED CHIP SMD

LED, GREEN, 0603

HSMG-C191

Broadcom

D4

1

Super Red

LED, Super Red, SMD

LED_0603

150060SS75000

Wurth Elektronik

J1

1

Connector, Plug, USB Type A, R/A, Top Mount SMT

USB Type A right angle

48037-1000

Molex

J3

1

Header, 2.54 mm, 3x1, Tin, TH

Header, 2.54 mm, 3x1, TH

TSW-103-07-T-S

Samtec

L1

1

220 ohm

Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402

0402

BLM15AG221SN1D

MuRata

R1, R2

2

27

RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040227R0JNED

Vishay-Dale

R3

1

33.2k

RES, 33.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040233K2FKED

Vishay-Dale

R4, R13

2

1.0k

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ102X

Panasonic

R5

1

1.00Meg

RES, 1.00 M, 1%, 0.063 W, 0402

0402

RC0402FR-071ML

Yageo America

R6

1

1.50k

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

RMCF0402FT1K50

Stackpole Electronics Inc

R7

1

47

RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ470X

Panasonic

R8

1

110

RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF1100X

Panasonic

R9, R10

2

10k

RES, 10 k, 5%, 0.1 W, 0603

0603

RC0603JR-0710KL

Yageo

R14

1

0

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

RK73Z1ETTP

KOA Speer

SH-J1

1

Shunt, 2.54mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

SW1

1

Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD

3.9x2.9mm

PTS820 J20M SMTR LFS

C&K Components

U1

1

Linear Voltage Regulator IC Positive Fixed 1 Output 200mA SOT-323-5

SOT-323-5

LDK120C12R

STMicroelectronics

U2

1

4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)

DRY0006A

TPD4E004DRYR

Texas Instruments

U3

1

Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8)

DGK0008A

TCA9803DGKT

Texas Instruments

U4

1

Micropower, 150mA Low-Dropout CMOS Voltage Regulator, 5-pin SC-70, Pb-Free

DCK0005A

LP5951MG-3.3/NOPB

Texas Instruments

U5

1

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)

RGC0064B

MSP430F5528IRGCR

Texas Instruments

U6

1

Ultra-Low Height, 1.2-V Supply, High Accuracy Digital Temperature Sensor and I 2C Interface

PicoStar4

TMP114AIYMTR

Texas Instruments

U7

1

Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, DRL0006A, LARGE T&R

DRL0006A

SN74AVC1T45DRLR

Texas Instruments

Y1

1

Crystal, 24 MHz, SMD

2x1.6mm

XRCGB24M000F2P00R0

MuRata

J2

0

Header, 2.54 mm, 3x1, Gold, TH

Header, 2.54 mm, 3x1, TH

GBC03SAAN

Sullins Connector Solutions