SNLA335B september   2019  – may 2023 DS250DF210 , DS250DF230 , DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810

 

  1.   Optimal Implementation of 25G/28G Retimers versus Redrivers in Common Applications
  2.   Trademarks
  3. 1Overview of TI 25G/28G Retimers and Redrivers
  4. 2When to use a Retimer Versus Redriver
  5. 3Retimers for Common Network Interfaces
  6. 4Link Training Support With TI Signal Conditioning Devices
  7. 5Retimer and Redrivers Part Selection
  8. 6Revision History

Retimer and Redrivers Part Selection

Table 5-1 provides a summary of TI's portfolio of signal conditioning devices aimed at 25Gbps to 28Gbps system applications. TI's signal conditioning portfolio spans both retimer and redriver product types. TI's devices are suitable for use in systems spanning a wide range of applications requiring chip-to-chip channel reach extension, from Ethernet data center switches to telecommunications routers and CPRI equipment. Table 4 lists multiple features for each part number including channel count, package type and electrical performance parameters. TI's portfolio has the following differentiating features worth highlighting:

  • TI's 25G/28G product family includes 2-channel, 4-channel and 8-channel signal conditioning devices, allowing the system developer to chose a device that optimizes their system board area and layout.
  • TI's eight channel retimers and redrivers are fully pin-to-pin and footprint compatible. This 8-channel BGA footprint thus provides the ultimate flexibility for system developers, as they can chose to populate with either the retimer or the redriver based on the needs of specific sections of their board.
Table 5-1 TI 25G/28G Signal Conditioning Products Comparison
FeaturesDS280BR820DS280MB810DS250DF230DS250DF410DS280DF810
TyperedriverredriverRetimerRetimerRetimer
Data rateup to 28.4Gbpsup to 28.4Gbps19.6-25.8Gbps
9.8-12.9Gbps
4.9-6.45Gbps
20.2-25.8Gbps
10.1-12.9Gbps
5.05-6.4Gbps
20.2-28.4Gbps
10.1-14.2Gbps
5.05-7.1Gbps
Channel88248
MuxN/AQuad 2x2Single 2x2Dual 2x2Quad 2x2
Rx Signal Conditioning Features2-Stage CTLE,
Post-CTLE DC Gain
2-Stage CTLE,
Post-CTLE DC Gain
Adaptive 4-Stage CTLE, VGA, Post-CTLE DC Gain, Adaptive 5-Tap DFE, CDRAdaptive 4-Stage CTLE, VGA, Post-CTLE DC Gain, Adaptive 5-Tap DFE, CDRAdaptive 4-Stage CTLE, VGA, Post-CTLE DC Gain, Adaptive 5-Tap DFE, CDR
Tx Signal Conditioning Features3-Tap FIR (Optional)Linear Only3-Tap FIR3-Tap FIR3-Tap FIR
Channel Reach Extension17dB+17dB+35dB35dB+35dB+
Vcc2.5V2.5V2.5V2.5V2.5V
Power90mW/ch90mW/ch315mW/ch315mW/ch315mW/ch
Latency (Typ)100ps100ps<500ps<500ps<500ps
Integrated AC CouplingReceiver OnlyReceiver OnlyN/AN/AReceiver and Transmitter
Seamless FEC Pass-ThroughYesYesYesYesYes
Link training supportSeamless Pass-ThroughSeamless Pass-ThroughNot supportedNot supportedNot supported
Flow through RoutingYesYesYesYesYes
Package8mmx13mm
nFBGA
0.8mm Pitch
8mmx13mm
nFBGA
0.8mm Pitch
5mmx5mm
nFBGA
0.8mm Pitch
6mmx6mm
fcBGA
0.5mm Pitch
8mmx13mm
fcBGA
0.8mm Pitch
Front-Port Optical and Passive Connectors SupportedQSFP28
SFP28
CFP2/CFP4
CDFP
25G QSFP-DD
QSFP28
SFP28
CFP2/CFP4
CDFP
25G QSFP-DD
QSFP28
SFP28
CFP2/CFP4
CDFP
25G QSFP-DD
QSFP28
SFP28
CFP2/CFP4
CDFP
25G QSFP-DD
QSFP28
SFP28
CFP2/CFP4
CDFP
25G QSFP-DD
IEEE Standards Supported100G-SR4/LR4/CR4
100G-KR4
CAUI-4
100G-SR4/LR4/CR4
100G-KR4
CAUI-4
100G-SR4/LR4/CR4
100G-KR4 (LT Disabled)
CAUI-4
100G-SR4/LR4/CR4
100G-KR4 (LT Disabled)
CAUI-4
100G-SR4/LR4/CR4
100G-KR4 (LT Disabled)
CAUI-4
OIF Standards SupportedOIF-CEI-25G-LR/MR/SR/VSROIF-CEI-25G-LR/MR/SR/VSROIF-CEI-25G-LR/MR/SR/VSROIF-CEI-25G-LR/MR/SR/VSROIF-CEI-25G-LR/MR/SR/VSR
Other Standards SupportedCPRI, eCPRI, JESD204, OTN(ITU-T G.709), Infiniband EDR Fibre ChannelCPRI, eCPRI, JESD204, OTN(ITU-T G.709), Infiniband EDR Fibre ChannelCPRI, eCPRI, JESD204, OTN(ITU-T G.709), Infiniband EDR Fibre ChannelCPRI, eCPRI, JESD204, OTN (ITU-T G.709), Infiniband EDR Fibre ChannelCPRI, eCPRI, JESD204, OTN(ITU-T G.709), Infiniband EDR Fibre Channel
Debug FeaturesSignal Detect
Interrupt Pin
Signal Detect
Interrupt Pin
On-Chip Eye Opening Monitor
PRBS Gen/Chkr
Signal Detect, Interrupt Pin
On-Chip Eye Opening Monitor
PRBS Gen/Chkr
Signal Detect, Interrupt Pin
On-Chip Eye Opening Monitor
PRBS Gen/Chkr
Signal Detect, Interrupt Pin
Pin Compatible WithDS280BR810, DS280MB810, DS250DF810, DS280DF810DS280BR810, DS280BR820, DS250DF810, DS280DF810N/AN/ADS280BR810, DS280BR820, DS280MB810, DS250DF810