SNLA338A January   2020  – August 2022 DP83826E

 

  1.   KSZ8081MNX/RNB to DP83826 System Rollover
  2.   Trademarks
  3. 1Purpose
  4. 2Required Changes
    1. 2.1 Strap Resistor Value
    2. 2.2 External Capacitor on Pin 2
    3. 2.3 Duplex Strap on Pin 16 (DP83826 Basic Mode)
    4. 2.4 Selecting 10M with Auto-Negotiation Enabled (DP83826 Basic Mode)
    5. 2.5 Configuring LED_1 for Tx and Rx Activity for EtherCAT Slave (DP83826 Basic Mode)
    6. 2.6 Thermal Pad Adjustments in Layout
    7. 2.7 Physical Layer ID Register
  5. 3Potential Changes
    1. 3.1 MDIO Pull-Up Resistor on Pin 11
    2. 3.2 MDIO Register Writes
    3. 3.3 Capacitors on Center Tap of Magnetics
  6. 4Informational Changes
  7. 5Pinout Mapping
    1. 5.1 Pin Mapping
  8. 6DP83826 Strap Configurations
    1. 6.1 Bootstrap Configurations
  9. 7Revision History

MDIO Pull-Up Resistor on Pin 11

KSZ8081 requires an external pull-up resistor on the MDIO pin of the PHY. The DP83826 has an internal pull-up resistor of 10 kΩ on this pin. An additional external pull-up resistor can be added if necessary.