SNLA426 june 2023 DS320PR1601 , DS320PR410 , DS320PR810 , SN75LVPE5412 , SN75LVPE5421
If there is a chip to chip connection, the capacitor needs to be placed as close to the RX as possible. If there is a chip to a connector connection – CEM or PCIe edge finger – it is advised to place the capacitor as close to the edge finger or connector as possible.
It is also important to examine the effects of a void under the AC coupling capacitor. For example, assume the smallest AC coupling capacitor is used (0201). The width of this pad is 12 mils. Given different board stack-ups, the trace width of a differential 85 Ω trace could vary between 5-7 mils. The 0201-capacitor pad is almost twice the trace width; therefore, there is an impedance drop due to this pad difference.
Secondly, the pad or height of the capacitor pad has some fringe effects as well. Given these insights, it is best to use the smallest capacitor size – as close to the trace width as possible. It is possible to smoothly transition from the trace to the capacitor pad; however, 3D HFSS simulation would provide the optimum geometry.
| Code | Length(l) | Width(w) | Height(h) | ||||
|---|---|---|---|---|---|---|---|
| Imperial | Metric | Inch | mm | Inch | mm | Inch | mm |
| 0201 | 0603 | 0.024 | 0.6 | 0.012 | 0.3 | 0.01 | 0.25 |
| 0402 | 1005 | 0.04 | 1.0 | 0.02 | 0.5 | 0.014 | 0.35 |
| 0603 | 1608 | 0.06 | 1.55 | 0.03 | 0.85 | 0.018 | 0.45 |
To minimize the discontinuities associated with the placement of SMD components on the differential signal traces, TI recommends voiding the SMD mounting pads of the reference plane by 100%. The void around the pad of the AC coupling capacitor should be two layers deep. Figure 26-1 is an example of a reference plane voiding of surface mount devices. As noted, the void is actually larger than the AC coupling capacitor pad. This is to compensate for the fringe effect of the AC coupling capacitor height and or body.