- Amplitude or VOD Calibration:
Amplitude calibration is done at TP3 using a mixed clock and low frequency
pattern at 32Gbps. Under this condition, compliance must be confirmed with PCIe
Gen5 using P1 through P9 presets.
- RJ Calibration is performed at
TP3. PCIE calibration pattern is used at P4 along with the SigTest Phoenix
5.1.04 RJ_SJ_CAL template to analyze RJ. Target RJ is 0.5ps rms at TP3.
- SJ Calibration is similar to RJ
and the target value is 1-5ps.
- Insertion Loss Calibration is
performed at TP2. Figure 2-7 and Figure 2-8 show loss targets for different elements within the signal path and CBB/CLB
with ISI loss board setup.
- AIC DMI (Differential Mode
Interference) is performed at TP2 with 31.8 dB total channel loss at TP2.
Phoenix uses 4.2 dB for AIC package loss. P4 preset and DMI/CMI patterns
modulated with 2.1 GHz signal are used to achieve targeted 5-30 mV DMI at
TP2.
- CMI is the same as DMI and
performed at TP2 is as well. A 120 MHz CMI is used to achieve a target value of
150 mV.
- TX EQ Calibration: BERT is
calibrated to the noise values. Using presets P5/6/8/9, the best CTLE and preset
are selected based on which produce the best eye area at TP2.
- Insertion loss decremented—from
36 dB—in 0.5 d B/step, DMI in 3 mV increments, SJ in 10 mUI increments, SJ in 10
mV increments, and device CTLE gain swept from 7 through 12 to achieve best Eye
Height (EH) and Eye Width (EW).
The DS320PR1601 performance matrix in
Table 2-3 shows the device performance with various pre-channel and post-channel
combinations using the RX Equalization methodology just discussed.
After calibration and operating in AIC
mode, Table 2-3 shows the device performance with various pre-channel and post-channel
combinations using PCIe Gen5 RX Equalization methodology
Table 2-3 Device Performance Across
Pre-Channel and Post-Channel Losses
| Pre-Channel Loss
(dB) |
Post-Channel Loss
(dB) |
EQ Index/DC
Gain/Preset |
Eye Width (UI) |
Eye Height (mV) |
| 10 |
32 |
2/L2/P6 |
0.39 |
35.74 |
| 14 |
26 |
2/L2/P6 |
0.41 |
46 |
| 14 |
32 |
7/L2/P6 |
0.35 |
36.83 |
| 18 |
22 |
2/L4/P6 |
0.4 |
72.5 |
| 18 |
26 |
3/L2/P6 |
0.4 |
48.21 |
| 22 |
18 |
1/L2/P6 |
0.44 |
67.7 |
| 22 |
22 |
3/L2/P6 |
0.39 |
40.91 |
| 22 |
26 |
7/L2/P6 |
0.43 |
48 |
| 26 |
18 |
3/L2/P5 |
0.37 |
33.1 |
| 26 |
22 |
4/L2/P6 |
0.4 |
39.7 |
| 26 |
26 |
4/L2/P6 |
0.36 |
28.4 |
| 29 |
18 |
4/L2/P6 |
0.35 |
39.7 |
| 29 |
22 |
4/L2/P6 |
0.34 |
29.59 |