SNLA492 September   2025 TDP2004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004-Q1 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)

To select CTLE Index 2 with Flat Gain of 0dB on a single channel (Channel 0):

Write to Channel 0 register on Device 0 Bank 0 and Device 1 Bank 0 registers at Channel register 0x01 (Channel 0 base register 0x00 + EQ Control register 0ffset 0x01) with a value of 0x98. – Write to Channel 0 register on Device 0 Bank 0 and Device 1 Bank 0 registers at Channel register 0x03 (Channel 0 base register 0x00 + EQ/Gain Control register 0ffset 0x03) with a value of 0x05

  • <I2c_srite addr= "0x18" count = "0" radix"16">01 98</i2c write>
  • <I2c_srite addr= "0x18" count = "0" radix"16">03 05</i2c write>
  • <I2c_srite addr= "0x1A" count = "0" radix"16">01 98</i2c write>
  • <I2c_srite addr= "0x1A" count = "0" radix"16">03 05</i2c write>