SNLU210C July   2016  – April 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Requirements
    2. 2.2 Major Components of DS90UB933-Q1EVM
    3. 2.3 Board Setup Details
      1. 2.3.1 Power Connections
      2. 2.3.2 FPD-Link III Connection
      3. 2.3.3 LVCMOS Input Connector Description (on DS90UB933-Q1 Board)
      4. 2.3.4 Factory Set Switch Settings and Jumpers Default Configuration
        1. 2.3.4.1 Serializer Board Default Configuration
    4. 2.4 Operation with Deserializer
    5. 2.5 Troubleshooting the EVM Setup
  7. 3Software
    1. 3.1 Using I2C
      1. 3.1.1 Default Addresses
      2. 3.1.2 Analog Launch Pad (ALP)
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 DS90UB933-Q1EVM Serializer Board Layout
    3. 4.3 DS90UB933-Q1EVM Serializer Board Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Description

The DS90UB933-Q1 evaluation module (EVM) provides an easy way to evaluate the operation and performance of the DS90UB933-Q1 37.5MHz to 100MHz FPD-Link III serializer (SER). The device translates 10 or 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50Ω coax cable.