SNLU210C
July 2016 – April 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
Requirements
2.2
Major Components of DS90UB933-Q1EVM
2.3
Board Setup Details
2.3.1
Power Connections
2.3.2
FPD-Link III Connection
2.3.3
LVCMOS Input Connector Description (on DS90UB933-Q1 Board)
2.3.4
Factory Set Switch Settings and Jumpers Default Configuration
2.3.4.1
Serializer Board Default Configuration
2.4
Operation with Deserializer
2.5
Troubleshooting the EVM Setup
3
Software
3.1
Using I2C
3.1.1
Default Addresses
3.1.2
Analog Launch Pad (ALP)
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.2.1
DS90UB933-Q1EVM Serializer Board Layout
4.3
DS90UB933-Q1EVM Serializer Board Bill of Materials
5
Additional Information
5.1
Trademarks
6
Revision History
Features
Supports 10-bit or 12-bit data transmission at up to 100MHz PCLK
Coax cable support
Parallel LVCMOS input interface