SNLU237B September 2018 – July 2025
| PIN NAME | STRAP NAME | PIN NO. | DEFAULT | OPMODE_2 | OPMODE_1 | OPMODE_0 | FUNCTIONAL MODES |
|---|---|---|---|---|---|---|---|
| JTAG_TDO/GPIO_1 | OPMODE_0 | 22 | 0 | 0 | 0 | 0 | RGMII to Copper( 1000Base-T/100Base-TX/10Base-Te) |
| 0 | 0 | 1 | RGMII to 1000Base-X | ||||
| RX_D3 | OPMODE_1 | 36 | 0 | 0 | 1 | 0 | RGMII to 100Base-FX |
| 0 | 1 | 1 | RGMII-SGMII Bridge Mode | ||||
| RX_D2 | OPMODE_2 | 35 | 0 | 1 | 0 | 0 | 1000Base-T to 1000Base-X |
| 1 | 0 | 1 | 100Base-T to 100Base-FX | ||||
| 1 | 1 | 0 | SGMII to Copper( 1000Base-T/100Base-TX/10Base-Te) | ||||
| 1 | 1 | 1 | JTAG for boundary scan |