SNLU237B September   2018  – July 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Quick Setup
      1. 1.5.1 Onboard Power Supply Operation
      2. 1.5.2 External Power Supply Operation
  6. 2Hardware
    1. 2.1 Board Setup Details
      1. 2.1.1 EVM High-Level Summary
    2. 2.2 Configuration Options
      1. 2.2.1 Bootstrap Options
        1. 2.2.1.1 Straps for PHY Address
        2. 2.2.1.2 Strap for DP83869 Functional Mode Selection
        3. 2.2.1.3 Straps for RGMII/SGMII to Copper
        4. 2.2.1.4 Straps for RGMII to 1000Base-X
        5. 2.2.1.5 Straps for RGMII to 100Base-FX
        6. 2.2.1.6 Straps for Bridge Mode (SGMII-RGMII)
        7. 2.2.1.7 Straps for 100 M Media Converter
        8. 2.2.1.8 Straps for 1000 M Media Convertor
      2. 2.2.2 SGMII/Fiber Interface
      3. 2.2.3 RGMII
      4. 2.2.4 Clock Output
      5. 2.2.5 Clock Input
      6. 2.2.6 Switch Configuration Options
  7. 3Software
    1. 3.1 MSP430 Driver
    2. 3.2 USB-2-MDIO Software
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Definitions
    2.     Trademarks
  10. 6Revision History

EVM High-Level Summary

The DP83869EVM supports SMI through J15 using pin 26 for MDIO and 28 for MDC. These pins can be connected to an MSP430 Launchpad, which can be used for USB-2-MDIO control.

Table 2-1 EVM Applications
NO. DP83869 MODE APPLICATIONS HOW TO USE
1 RGMII to Copper Run traffic between RGMII and Copper. Connect to DP83867 RGMII EVM or MAC System using Header pins/Samtech connector.
Perform IEEE and UNH compliance testing Use onboard MSP430 to activate test mode waveform on DP83869.
Run EMI/EMC Test on EVM Use internal PRBS and loopback.
Measure Power Dissipation Connect external power supplies.
External MAC loopback Connect external MAC to headers/Samtech connector.
2 SGMII to Copper Run traffic between SGMII and Copper. Connect to DP83867 SGMII EVM or MAC System using SMA connector.
Perform IEEE and UNH compliance testing Use onboard MSP430 to activate test mode waveform on DP83869.
Run EMI/EMC Test on EVM Use internal PRBS and loopback.
External SGMII loopback Use SMA cable for Passive Loopback.
3 RGMII to Fiber Ethernet Run traffic between RGMII and Fiber Ethernet. Straps to enable Fiber Ethernet. Connect to DP83867 RGMII EVM or MAC System using Header/Samtech.
Perform IEEE and UNH compliance testing Use onboard MSP430 to activate test mode waveforms.
Run EMI/EMC Test on EVM Use internal PRBS and loopback.
Measure Power Dissipation Connect external power supplies.
4 100 M Media Convertor Demonstrate 100 M functionality on EVM Use SFP and RJ45 connector for fiber and copper ethernet. Straps are used for unmanaged mode and MDIO for managed mode.
Demonstrate FAR End fault capability
Demonstrate unmanaged mode of Media convertor
5 1000 M Media Convertor Demonstrate 1000 M functionality on EVM Use SFP and RJ45 connector for fiber and copper ethernet. Straps are used for unmanaged mode and MDIO for managed mode.
Demonstrate Link Loss Pass Thru Capability
Demonstrate unmanaged mode of Media Convertor
6 RGMII to SGMII bridge Demonstrate SGMII as MAC able to link with SGMII i/f of Phy ( DP83867) Connect to DP83867 SGMII EVM over SMA connectors and monitor RGMII header on 869 EVM.
Demonstrate SGMII link speed is reflected on RGMII
Demonstrate Complete Data path Use-case Use DP83867 RGMII EVM and SGMII EVM with DP83869EVM.
7 SGMII to RGMII bridge Demonstrate RGMII of DP83869 is able to link-up with RGMII of DP83867 Connect to DP83867 RGMII EVM over Samtech connectors and monitor SGMII SMA on 869 EVM.
Demonstrate SGMII link speed is reflecting RGMII speed
Demonstrate Complete Data path Use-case Use DP83867 RGMII EVM and SGMII EVM with DP83869EVM.