SNLU289 September   2020 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Overview
    2. 1.2 Hardware Features
    3. 1.3 Software Features
    4. 1.4 Block Diagram
  3. 2Board Overview
    1. 2.1 Components
    2. 2.2 Connectivity
      1. 2.2.1 Network Interfaces
      2. 2.2.2 USB Connection
      3. 2.2.3 Power Connection
  4. 3Quick Start
    1. 3.1 Jumper and DIP-Switch Settings
    2. 3.2 USB 2 MDIO Tool for Debugging and Configuration
  5. 4Configuration
    1. 4.1 Default Configuration
    2. 4.2 DIP-Switches and Operation Modes
    3. 4.3 DIP-Switch Settings Overview
  6. 5Update MSP430 Software Using UniFlash
  7. 6Schematic, Board Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Board Layout
    3. 6.3 Bill of Materials

Overview

GUID-20200914-CA0I-TW4V-J5NS-D61JJLNHNZ6R-low.gif Figure 1-1 Ethernet Media Converter Board

This Media Converter is a tool to connect automotive gigabit Ethernet network to a 1000BASE-T1 twisted pair network using the DP83TG720-Q1 automotive Ethernet PHY. It is an easy way to evaluate the functionality of the DP83TG720-Q1 PHY within a standard computer network environment.

The Media Converter is supported by USB-2-MDIO Tool, a command line Interface and DIEP, a user interface for reading and writing all control and status registers of PHYs over a USB connection for simple debugging and startup, on this board from the DP83TG720 and the DP83867 PHY.

For easy testing and development, this converter also comes with a pre-programmed MSP430, with different modes which can be selected via four DIP-Switches. It is possible to select from a standard configuration of the PHYs

For simple debugging, the converter provides onboard LEDs to show link qualityand which mode is selected. Further at the RJ45 Jack are LEDs to show speed selection and data transfer.

When more detailed information is required, the converter can send status and error information via USB to a simple terminal program.