SNLU289 September   2020 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Overview
    2. 1.2 Hardware Features
    3. 1.3 Software Features
    4. 1.4 Block Diagram
  3. 2Board Overview
    1. 2.1 Components
    2. 2.2 Connectivity
      1. 2.2.1 Network Interfaces
      2. 2.2.2 USB Connection
      3. 2.2.3 Power Connection
  4. 3Quick Start
    1. 3.1 Jumper and DIP-Switch Settings
    2. 3.2 USB 2 MDIO Tool for Debugging and Configuration
  5. 4Configuration
    1. 4.1 Default Configuration
    2. 4.2 DIP-Switches and Operation Modes
    3. 4.3 DIP-Switch Settings Overview
  6. 5Update MSP430 Software Using UniFlash
  7. 6Schematic, Board Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Board Layout
    3. 6.3 Bill of Materials

DIP-Switch Settings Overview

The table below lists all possible DIP-Switch (S1) settings from the previous description.

Table 4-1 List of DIP Switch Settings
Mode Number Configuration Mode <SW1, SW2,SW3,SW4>
15 Normal mode with initialization script for master/slave, full duplex with USB debug 1,1,1,1
14 Normal mode without initialization script configuration, with USB debug 0,1,1,1
13 Same as mode 15. D10 shows MDI Link Quality. 1,0,1,1
12 Same as mode 12. D10 shows MDI Link Quality 0,0,1,1
7 Sleep mode with initialization script master/slave, full duplex. 1,1,1,0
7 Sleep mode without initialization script configuration, full duplex. 0,1,1,0
Note: Once the sleep mode is selected, a reset must be performed to select another operation mode.
Note: MDI Link Quality produces traffic on MDIO, loading a script with USB2MDIO Tool will not work with mode number 12 and 13.