SNLU334A December 2023 – August 2024
When operating in Pin Mode (MODE = L0), the GAIN pin can be used to set the overall data-path flat gain (DC and AC) of the DS320PR410 for channels 0-3 as shown in Table 2-6.
| GAIN/SDA PIN LEVEL | GAIN SETTING |
|---|---|
| L0 | –6dB (–5.6dB actual) |
| L1 | –4dB (–3.8dB actual) |
| L2 | –2dB (–1.2dB actual) |
| L3 | +2dB (+2.6dB actual) |
| L4 (Float) | 0dB (+0.6dB actual - recommended for most use cases) |
The DC gain of each channel of each device can also be set by writing to SMBus / I2C registers in Secondary or Primary Modes. Refer to the DS320PR410 Programming Guide for details.