SNLU334A December 2023 – August 2024
Each DS320PR410 can be configured to operate in either Pin Mode, SMBus with I2C Primary Mode (EEPROM Mode), or SMBus with I2C Secondary Mode. The mode of operation of the DS320PR410 is determined by the pin strap setting on the MODE pin as shown in Table 2-2.
| MODE PIN LEVEL | MODE OF OPERATION |
|---|---|
| L0 | Pin Mode |
| L1 | SMBus Mode or I2C Primary Mode (EEPROM Mode) |
| L2 | SMBus Mode or I2C Secondary Mode |
| L3 | RESERVED |
L4 | RESERVED |