SNOA951 June   2016 LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1

 

  1.   Inductive Sensing Touch-On-Metal Buttons Design Guide
    1.     Trademarks
    2. 1 ToM Basics
    3. 2 How Are Inductive Touch-On-Metal Buttons Implemented?
    4. 3 System Design Procedure
      1. 3.1 Mechanical System Design
        1. 3.1.1 Designing for Natural Button Force
          1. 3.1.1.1 Metal Composition
          2. 3.1.1.2 Metal Thickness
          3. 3.1.1.3 Mechanical Structure of the Button
        2. 3.1.2 Target Distance
        3. 3.1.3 Mechanical Isolation
        4. 3.1.4 Mounting Techniques
      2. 3.2 Sensor Design
        1. 3.2.1 PCB Design
        2. 3.2.2 Sensor Frequency Selection
        3. 3.2.3 Sensor Amplitude Selection
      3. 3.3 Other Considerations
        1. 3.3.1 Button Quantity and Multiplexing
        2. 3.3.2 Power Consumption
        3. 3.3.3 Software Algorithm
        4. 3.3.4 EMI Emissions Testing
      4. 3.4 Design Implementation
    5. 4 Results
    6. 5 Summary
    7. 6 Additional resources

Design Implementation

The panel for this example was manufactured as shown in Figure 18 to Figure 20 from a 0.8-mm thick sheet of aluminum Al6061-T6 (all dimensions are in mm).

figure18.gifFigure 18. Side View (Button A)
figure19.pngFigure 19. Top View
figure20.pngFigure 20. Bottom View

The recessed area on the outside metal surface, as shown in Figure 19, provides a clear indication to users on where to physically press.