SNOAA84A January 2022 – February 2022 LM4050QML-SP , LMP7704-SP
Design Featured Op Amp
LMP7704-SP | |
---|---|
Vss | 2.7 V to 12 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | ±60 µV |
Iq | 2.9 mA |
Ib | ±1 pA |
UGBW | 2.5 MHz |
SR | 1 V/µs |
#Channels | 4 |
Total Ionizing Dose (TID) | 100 krad (Si) |
Single Event Latch-up (SEL) Immunity | 85 MeV·cm2/mg |
LMP7704-SP |