SNOAA85 January   2022 LMP7704-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9

Simulation Results

Op amp frequency response

The following figure shows the overall frequency response of the op amp circuit showing negligible gain peaking at the cutoff frequency.


GUID-3C43823E-39B2-430D-8E7F-D3FFCB001E87-low.gif

Op amp stability

The following figure shows the bode plot of the op amp circuit. Phase margin is 64° and gain margin is 49 dB.

GUID-A971E62F-54AA-4818-BCED-D048666DC1A6-low.gif

Noise performance

The following figures show the noise performance of the complete circuit with normal and expanded scales. The figures show that noise performance surpasses the design requirement limit of 25 nV/√Hz in the frequency range of 1 kHz to 10 MHz.