SNOU196 may   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 I/O Connectors, Jumper and Test Points Description
      2. 2.1.2 Board Setup
    2. 2.2 Operation
      1. 2.2.1 Startup
      2. 2.2.2 FET Status Detection Test
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Drawings
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Specification

The LM74704Q1EVM has the following features:

  • 3.9-V to 60-V input range
    • While testing for input voltage greater than 35 V, remove input 33 V TVS or use an appropriate TVS
  • 5 A max current
  • Meets 12-V battery automotive ISO7637 and ISO16750-2 transient requirements
  • LM74704-Q1 device populated by default and can be replaced with LM74703-Q1 IC for evaluation