SNOU201 February   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs and Outputs
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

This user's guide describes the functionality and set up procedure of the evaluation board TLV1872EVM, which is designed to evaluate the performance of the 36V high-speed dual channel TLV1872 comparator. Information such as the contents of the kit, specifications of the device, and recommended equipment for the set up is also included.