SNOU201 February   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs and Outputs
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Description

The TLV1872EVM is an evaluation board designed to evaluate the device performance of the 36V high-speed dual channel TLV1872 comparator. The separate input and output supplies allow for split supply capability on the inputs and level shifted outputs for downstream 5V or 3.3V logic devices.