SNOU203A May 2024 – December 2024
The TMP118 is a digital output temperature sensor that is calibrated in production to achieve high accuracy in a small PICOSTAR package. This device communicates in a two-wire environment compatible with SMBus and I2C interfaces. The device can be set to make continuous or one-shot conversions and can be ordered with additional address options. The compact package of this EVM allows to better showcase a fast thermal response time. For more information of the IC, refer to the device data sheet (SNIS237). Table 1-3 includes some of the parameters of interest of the TMP118 to consider when using this EVM.
| Device Specification | Value |
|---|---|
| Operating temperature range | -50℃ to 125℃ |
| Temperature accuracy (0°C to 65°C) | 0.1 |
| Temperature accuracy (-20°C to 85°C) | 0.2 |
| Temperature accuracy (-40°C to 125°C) | 0.5 |
| Operating supply range | 1.4V to 5.5V |