SNOU203A May   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
      1. 2.1.1 Connecting FPC Sensor Board to Controller Board
    2. 2.2 Perforations and Connectivity
    3. 2.3 Status LEDs and Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
  9. 3Software
    1. 3.1 Software Installation
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Status LEDs and Subregulator

The switch S1 enables and disables the onboard 1.8V regulator, U5. When the subregulator is enabled, the green LED D3 illuminates. The subregulator must be enabled for normal operation of TMP118EVM as the subregulator supplies power to the device and pullup voltage of the communication lines.

The red LED D4 is the MSP430F5528 status LED. Table 2-1 shows how the different modes of operation are displayed by the LED status.

Table 2-1 Status LED Mode of Operation
D4 LED StatusMSP430F5528 Mode of Operation
OffEVM is connected to EVM GUI
Blinking in burst of 4 blinksEVM is plugged into PC, not connected to EVM GUI
Steady blinkingConnected to USB power