SNOU208 December 2024
The LMG2652EVM-101 features one LMG2652520V GaN FET with integrated drivers and protections in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG2652EVM-101 is configured for a socket style external connection for easy interface with external power stages to run the LMG2652 in various applications. Refer to the LMG2652 650V 140mΩ GaN Half Bridge with Integrated Driver and Current Sense Emulation data sheet before using this EVM.