SNOU208 December 2024
The heat sink is installed to help with heat dissipation of the LMG2652. Exposed copper pads are attached to the die attach pad (DAP) on the high-side and low-side devices to provide a low thermal impedance point for the heat sink. The two copper pads have a high-voltage potential difference between them, therefore an electrically isolated thermal interface material (TIM) is required.
For best thermal dissipation and board level reliability, recommendations for thermal via pattern and solder paste example are provided in the LMG2652 650V 140mΩ GaN Half Bridge with Integrated Driver and Current Sense Emulation data sheet. Pin numbers 1, 6, 9, and 11 are NC (no connection) which are used to anchor QFN package to PCB. These pins must be soldered to PCB landing pads which have to be non-solder mask defined pads and must not be physically connected to any other metal on the PCB. NC pins are not connected internally, and must be NSMD for mechanical performance, refer to the device data sheet for trace connection recommendations to the pads. Filling the thermal pad with thermal vias is recommended for thermal performance. Fill and planarize vias.
In this daughtercard design, S05MZZ3S-A heat sink and GR80B, thermal interface material has been used. More details on thermal performance and comparison between different TIM are shown in Thermal Performance of QFN 12x12 Package for 600V GaN Power Stage application note.
Figure 2-2 EVM (Top View)
Figure 2-3 EVM (Bottom View)