SNVA920B January   2020  – September 2021 LM61430-Q1 , LM61435-Q1 , LM61440-Q1 , LM61460-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LM61430-Q1, LM61435-Q1, LM61440-Q1, and LM61460-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LM61430-Q1, LM61435-Q1, LM61440-Q1, and LM61460-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the LM61430-Q1, LM61435-Q1, LM61440-Q1, and LM61460-Q1 datasheet.

GUID-8F0200C9-48B8-4134-A3FC-7B2790D56B2C-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
BIAS 1 Normal operation D
VCC 2 VOUT = 0 V B
AGND 3 Normal operation D
FB 4 VOUT >> than the programmed output voltage. B
PGOOD 5 PGOOD is not a valid signal. VOUT is in regulation. D
RT 6 VOUT = 0 V B
EN/SYNC 7 VOUT = 0 V B
VIN1 8 VOUT = 0 V B
PGND1 9 VOUT is normal. D
SW 10 Damage to HS FET A
PGND2 11 VOUT is normal. D
VIN2 12 VOUT = 0 V B
RBOOT 13 VOUT = 0 V A
CBOOT 14 VOUT = 0 V B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
BIAS1Normal operationD
VCC2VCC output will be unstable and can increase above 5.5-V rating of the VCC pin.A
AGND3VOUT can be abnormal due to switching noise on analog circuits.B
FB4VOUT >> than the programmed output voltage.B
PGOOD5PGOOD is not a valid signal. VOUT is in regulation.D
RT6VOUT = 0 VB
EN/SYNC7Unpredictable operationB
VIN18VOUT is normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability.C
PGND19VOUT is normal. Current loop will be affected, potentially affecting noise/jitter/EMI/reliability.C
SW10VOUT = 0 VB
PGND211VOUT is normal. All current will be in this loop, potentially affecting noise/jitter/EMI/reliability.C
VIN212VOUT is normal. All current will be in this loop, potentially affecting noise/jitter/EMI/reliability.C
RBOOT13VOUT normalD
CBOOT14VOUT = 0 VB
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
BIAS1VCC ESD clamp damaged if BIAS > 5 V.A
VCC2VOUT = 0 VB
AGND3VOUT >> than programmed output voltage.B
FB4VOUT = 0 V, Damage if PGOOD > 16 V.A
PGOOD5VOUT = 0 VB
RT6VOUT = 0 V, Damage if EN/SYNC > 5.5 V.A
EN/SYNC7VOUT normalD
VIN18VOUT = 0 VB
PGND19VOUT = 0 V. Damage to low-side circuitry if PGND >> AGNDB
SW10Damage to HS FETA
PGND211VOUT = 0 V. Damage to low-side circuitry if PGND >> AGNDB
VIN212VOUT = 0 VB
RBOOT13VOUT normalD
CBOOT14VOUT = 0 VB
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No Description of Potential Failure Effect(s) Failure Effect Class
BIAS1If VIN exceeds 16 V, damage will occur. If below, normal operationA
VCC2If VIN exceeds 5.5 V, damage will occur.A
AGND3VOUT = 0 V. Damage to other pins referred to GND.A
FB4If VIN exceeds 16 V, damage will occur. VOUT = 0 V.A
PGOOD5VOUT = 0 V. PGOOD ESD clamp will run current to destruction.A
RT6VOUT = 0 VB
EN/SYNC7VOUT normalD
VIN18Normal operationD
PGND19VOUT = 0 V. Damage to low-side circuitry if PGND >> AGNDB
SW10Damage to LS FETA
PGND211VOUT = 0 V. Damage to low-side circuitry if PGND >> AGNDB
VIN212Normal operationD
RBOOT13VOUT = 0 V. RBOOT ESD clamp will run current to destruction.A
CBOOT14VOUT = 0 V. CBOOT ESD clamp will run current to destruction.A