SNVA921C January   2020  – March 2024 LMR33620-Q1 , LMR33630-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LMR33630-Q1
    2. 2.2 LMR33620-Q1
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 LMR33630AP-Q1 and LMR33620AP-Q1
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for LMR33630AP-Q1 and LMR33620AP-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
No output voltage 60%
Output not in specification -- voltage or timing 25%
SW driver FET stuck on 5%
PG false trip or fails to trip 5%
Short circuit any two pins 5%