SNVA935A June   2020  – July 2021 LM60430 , LM60430-Q1 , LM60440 , LM60440-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Enhanced HotRod QFN – Optimized EMI Performance
    1. 2.1 Introduction
    2. 2.2 Enhanced HotRod QFN Package
    3. 2.3 Enhanced HotRod QFN Pin-Out
    4. 2.4 Comparative Analysis of EMI Results between FCOL Package and Enhanced HotRod QFN Package
  4. 3Enhanced HotRod QFN - Optimized for Manufacturing
  5. 4Enhanced HotRod QFN - Optimized for Thermals
    1. 4.1 Introduction
    2. 4.2 Enhanced HotRod QFN Thermal Performance
  6. 5Summary
  7. 6References
  8. 7Revision History

Introduction

Enhanced HotRod QFN is the latest advancement in semiconductor packaging which enables the industry's smallest 4-A, 36-V step-down converter. Figure 1-1 shows the semiconductor packaging technology evolution for high-power density step-down converters. The LM43603 was developed in a leaded HTSSOP package which uses a ground DAP for optimal thermal dissipation through the bottom side of the package. Second, the LMR23630 was released in a standard QFN package to eliminate the external leads while still having a thermal DAP. Consequently, the LMR23630 package size decreased by 73% compared to the previous generation converter. Third, the flip-chip on lead-frame (FCOL) technology has further improved the package-to-die ratio and removed package wirebonds connecting die to lead-frame to provide best-in-class noise performance. The Enhanced HotRod QFN package leverages the noise improvements of the FCOL package (Section 2) and the thermal advantages of the standard QFN package (Section 4). Figure 1-2 highlights the enhancements from FCOL and standard QFN packages to 'Enhanced' QFN. The latest TI part developed with Enhanced HotRod QFN package technology is the LM60440 device. It has a 4-A output current capability in an ultra-small 3-mm × 2mm package.

GUID-9500254E-F1A0-4EA3-95F1-8F55C676BD04-low.gif Figure 1-1 Texas Instruments Package Evolution
GUID-B0CF8236-2FC5-4DED-98DE-8D2DC0D6E7B4-low.gif Figure 1-2 Feature Set of Enhanced HotRod QFN