SNVAA32 july 2023 LMQ644A2-Q1
The LMQ644A2-Q1 is a dual channel 36-V synchronous buck DC/DC converter which supports maximum 6 A per channel. The device is stackable up to 6 phases for higher output currents up to 36-A without external clocks. The device uses current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation.
LMQ644xx series also provides 4A channel and 5A channel versions. Please refer Table 1-1 for more information.
Part Number | VIN Range | Start-up Voltage | Maximum IOUT
(Single-phase, dual-output) |
Maximum IOUT
(Dual-phase, single-output) |
---|---|---|---|---|
LMQ64480-Q1 | 3.0 V to 36 V | 3.8 V | 4 A | 8 A |
LMQ644A0-Q1 | 3.0 V to 36 V | 3.8 V | 5 A | 10 A |
LMQ644A2-Q1 | 3.0 V to 36 V | 3.8 V | 6 A | 12 A |
The LMQ644A2-Q1 6-phase reference design is a high-density automotive synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency. It requires minimum 3.8 V to start up and works down to 3.0 V after start up. The regulator supports up to 36 A output current, and allows maximum 36 V input for a short time operation. The regulator provides three fixed output voltage options (2.5 V, 3.3 V and 5.0 V). The default configuration is 3.3V when J1 #1 - #2 are short. For 5 V output, short J1 #2 - #3. For 2.5 V output, open J1 and short J7.
The regulator design uses the LMQ644A2-Q1 36-V low IQ dual synchronous buck DC/DC converter, having the following features:
The LMQ644A2-Q1 is available in a 25-pin WQFN package with 5-mm × 4-mm footprint. See the LMQ644A2-Q1 3-V to 36-V, 12-A Low IQ Dual Synchronous Buck DC/DC Converter data sheet for more information.