SNVAA32 july 2023 LMQ644A2-Q1
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN(3) | Operating(2) | 3 | 12 | 20 | V | |
Transients | 3 | 36 | ||||
Input current, no load, IIN(NL) | IOUT = 0 A, AUTO mode (Resistive leak paths are removed) | VIN = 9 V | 49 | uA | ||
VIN = 12 V | 38 | |||||
VIN = 16 V | 28 | |||||
Input current, disabled, IIN(OFF) | VEN = 0 V (Resistive leak paths are removed) | VIN = 12 V | 2.8 | µA | ||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT(1) | 3.135 | 3.3 | 3.465 | V | ||
Output current, IOUT | VIN = 3.8 V to 20 V | 0 | 36 | A | ||
Output voltage regulation, ΔVOUT | Load regulation | IOUT = 0 A to 36 A | 0.5% | |||
Line regulation | VIN = 9 V to 16 V | 0.5% | ||||
Output voltage ripple, VOUT(AC) | VIN = 12 V, IOUT = 36 A | 20 | mVrms | |||
Soft-start time, tSS | CSS = 100 nF | 4 | ms | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW | VIN = 12 V | 320 | 400 | 480 | kHz | |
Full load efficiency, ηFULL | IOUT = 36 A | VIN = 8 V | 91.6% | |||
VIN = 12 V | 91.5% | |||||
VIN = 16 V | 90.9% |