SNVAA61 February   2023 LM5168 , LM5168-Q1 , LM5169 , LM5169-Q1

 

  1.   Inverting Buck-Boost Application for LM5168
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 Voltage Range of Inverting Buck-Boost Configuration
  4. 2Design Considerations
    1. 2.1 Bypass Capacitor and Optional Schottky Diode
  5. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 Inductor Selection
  6. 4Digital Pin Configurations
    1. 4.1 Optional Enable (EN) Level Shifter
    2. 4.2 Power-Good (PG) Pin
  7. 5Typical Performance
    1. 5.1 VOUT = -12 V Typical Performance
    2. 5.2 VOUT = -24 V Typical Performance
    3. 5.3 VOUT = -48 V Typical Performance
  8. 6Conclusion
  9. 7References

Inductor Selection

The value of inductance is primarily chosen for a desired current ripple, which is usually selected to be between 20% and 40%. When selecting an inductor, be sure to choose an inductor that is rated for the maximum current which can be calculated using the equation in the output current section. Inductance is calculated as:

Equation 5. L = V i n F s × Δ I L × V o u t V i n × η + V o u t

where:

  • FS is the switching frequency