SNVAA61 February   2023 LM5168 , LM5168-Q1 , LM5169 , LM5169-Q1

 

  1.   Inverting Buck-Boost Application for LM5168
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 Voltage Range of Inverting Buck-Boost Configuration
  4. 2Design Considerations
    1. 2.1 Bypass Capacitor and Optional Schottky Diode
  5. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 Inductor Selection
  6. 4Digital Pin Configurations
    1. 4.1 Optional Enable (EN) Level Shifter
    2. 4.2 Power-Good (PG) Pin
  7. 5Typical Performance
    1. 5.1 VOUT = -12 V Typical Performance
    2. 5.2 VOUT = -24 V Typical Performance
    3. 5.3 VOUT = -48 V Typical Performance
  8. 6Conclusion
  9. 7References

Inverting Buck-Boost Topology