SNVAA62 September   2023 TPS37 , TPS37-Q1 , TPS3760 , TPS3760-Q1 , TPS38 , TPS38-Q1

 

  1.   1
  2. 1What are Wide VIN Supervisors?
    1. 1.1 Applications
    2. 1.2 Benefits of Wide VIN Supervisors Compared to Low Voltage Solutions
  3. 2 Key Features
    1. 2.1 Product Comparison
  4. 3Common Applications and Use Cases
  5.    Trademarks

Benefits of Wide VIN Supervisors Compared to Low Voltage Solutions

  • Wide VIN supervisors are capable of directly monitoring 12 V, 24 V and 48 V rails common in industrial and automotive applications with low current consumption.
  • Transients up to 65 V from a 12 V battery fall within the input voltage range of TI’s wide VIN supervisors. This allows for direct connection to a 12 V battery.
  • Wide VIN supervisors can draw power directly from a high voltage rail and monitor SENSE independently from VDD.
  • Wide VIN supervisors require few external components allowing for rapid response time, reduced Iq, and a smaller solution size compared to discrete voltage monitoring solutions.