SNVAA82 august   2023 LMR38020

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Fly-Buck Converter
  6. 3Fly-Buck Basic Operation
    1. 3.1 Basic Intervals of Steady State Operation
    2. 3.2 Impact Of Leakage Inductor On Fly-Buck Operation
  7. 4Design A Fly-Buck Converter with LMR38020
    1. 4.1 IC Select
    2. 4.2 Switching Frequency Set
    3. 4.3 Transformer Design
      1. 4.3.1 Turns Ratio
      2. 4.3.2 Magnetic Inductance
      3. 4.3.3 Check Ipk
    4. 4.4 Output Capacitor Selection
      1. 4.4.1 Primary Output Capacitor
      2. 4.4.2 Secondary Output Capacitor
    5. 4.5 Secondary Output Diode
    6. 4.6 Preload Resistor
  8. 5Bench Test Results
    1. 5.1 Typical Switching Waveforms Under Steady State
    2. 5.2 Start Up
    3. 5.3 Efficiency
    4. 5.4 Load Regulation
    5. 5.5 Short Circuit
    6. 5.6 Thermal Performance
  9. 6Design Considerations
  10. 7Summary
  11. 8References

Abstract

Fly-Buck™ converter is a multi-output converter topology implemented with a synchronous buck converter on the primary side and additional isolated outputs can be produced like in a conventional flyback converter on the secondary side of a transformer, It has been widely used in various applications due to many inherent advantages.

This article show cases a simple and cost-effective Fly-Buck™ solution using the LMR38020 device from Texas Instruments. The operating principle and step-by-step design procedures are presented, along with experimental results and some design tips for optimal design.