SNVAA82 august   2023 LMR38020

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Fly-Buck Converter
  6. 3Fly-Buck Basic Operation
    1. 3.1 Basic Intervals of Steady State Operation
    2. 3.2 Impact Of Leakage Inductor On Fly-Buck Operation
  7. 4Design A Fly-Buck Converter with LMR38020
    1. 4.1 IC Select
    2. 4.2 Switching Frequency Set
    3. 4.3 Transformer Design
      1. 4.3.1 Turns Ratio
      2. 4.3.2 Magnetic Inductance
      3. 4.3.3 Check Ipk
    4. 4.4 Output Capacitor Selection
      1. 4.4.1 Primary Output Capacitor
      2. 4.4.2 Secondary Output Capacitor
    5. 4.5 Secondary Output Diode
    6. 4.6 Preload Resistor
  8. 5Bench Test Results
    1. 5.1 Typical Switching Waveforms Under Steady State
    2. 5.2 Start Up
    3. 5.3 Efficiency
    4. 5.4 Load Regulation
    5. 5.5 Short Circuit
    6. 5.6 Thermal Performance
  9. 6Design Considerations
  10. 7Summary
  11. 8References

Efficiency

The efficiency vs load conditions when VIN=24V and VIN=48V are shown in Figure 5-9 and Figure 5-10.

GUID-20230802-SS0I-4NDN-CCGX-BZQT9WGCXLXL-low.svgFigure 5-9 Efficiency : IOUT2=IOUT3=0.1 A
GUID-20230802-SS0I-ZGSB-BTK0-RTLC31GW7NRW-low.svgFigure 5-10 Efficiency : IOUT1=0.4 A