SNVU191B October 2012 – December 2021 LMR12020
The EN pin is tied to VIN to simplify start-up. The pullup resistor allows the power supply design engineer to toggle EN independently, if desired, and observe the start-up behavior of the LMR12020. Use the EN post to disable the device by pulling this node to GND. A logic signal can be applied to the post to test start-up and shutdown of the device.