SNVU753A November 2019 – May 2021
The TPS542A52EVM-059 provides a convenient location to connect a function generator for applying load steps to the output. The positive and negative connections of the function generator are applied to FGEN+ (TP19) and FGEN- (TP20), respectively. It is recommended that a 50-Ω termination on the output of the function generator is configured.
The FGEN+ input drives the gate of a Texas Instruments CSD17527Q5A N-Channel NexFET Power MOSFET. Two 0.02-Ω resistors in parallel (R14, R15), connected from the source of the CSD17527Q5A to PGND, provide a 0.01-Ω resistance to measure the voltage across for determining output current, which is nominally equal to 10 mV/A. The voltage across these two resistors is measured from J5-1 and J5-2/3, for the positive and negative terminals, respectively. TI recommends driving the CSD17527Q5A gate with at least 5 V to minimize the RDS(on) of the CSD17527Q5A. The safe operating area of the CSD17527Q5A must be observed at all times when using this feature.