SNVU863 july 2023
TEST POINT | DESCRIPTION |
---|---|
TP1 | Sense connection for the input supply |
TP2 | Sense connection for output voltage |
TP3 | Sense connection for output ground |
TP4 | Analog Ground sense connection |
TP6 | 5-V sense connection for LDO output |
TP7 | Sense connection for the input supply ground |
J12 | SW node, designed for use with oscilloscope probe and spring-type ground connection for better measurements |
J1 | VIN power connector (80-V DC maximum) |
J2 | VOUT power connector (80-V DC maximum) |
J3 | EXTVCC connection (5.5 V – 10 V) |