SPRACK2A September   2019  – March 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   1
    1.     2
    2.     3
      1.      4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
      6.      11
    4.     12
      1.      13
        1.       14
        2.       15
        3.       16
        4.       17
        5.       18
        6.       19
        7.       20
      2.      21
      3.      22
      4.      23
      5.      24
        1.       25
          1.        26
          2.        27
          3.        28
        2.       29
          1.        30
          2.        31
        3.       32
        4.       33
        5.       34
      6.      35
        1.       36
        2.       37
        3.       38
      7.      39
      8.      40
        1.       41
        2.       42
      9.      43
      10.      44
    5.     45
      1.      46
      2.      47
      3.      48
      4.      49
      5.      50
        1.       51
        2.       52
        3.       53
      6.      54
        1.       55
        2.       56
        3.       57
    6.     58
  2.   59

F28004x and F28002x Feature Comparison

An overlaid block diagram of F28004x and F28002x is shown in Figure 1 while feature comparison of the superset part numbers for the F28002x and F28004x devices is shown in Table 1.

topo_potza_overlay.gifFigure 1. F28002x and F28004x Overlaid Functional Block Diagram

Table 1. F28004x and F28002x Superset Device Comparison

Feature F280049 F280049C F280025 F280025C
100-Pin PZ 64-Pin PM 56-Pin RSH 80-Pin PN 64-Pin PM 48-Pin PT
Processor and Accelerators
C28x Frequency (MHz) 100 100
FPU Yes Yes (with new instructions for Fast Integer Division)
VCU-I Yes No
VCRC No Yes
TMU Yes - Type 0 Yes - Type 1 (with new instructions supporting NLPID)
CLA – Type 2 Available Yes No
Frequency (MHz) 100
6-Channel DMA – Type 0 Yes Yes
Memory
Flash 256KB (128Kw) 128KB (64Kw)
RAM Dedicated and Local Shared RAM 36KB (18Kw) 20KB (10Kw)
Global Shared RAM 64KB (32Kw) 4KB (2Kw)
Total RAM 100KB (50Kw) 24KB (12Kw)
Code security for on-chip flash and RAM Yes Yes
System
Configurable Logic Block (CLB) F28004xC F28002xC
Motor Control Libraries in ROM F28004xC F28002xC
32-bit CPU timers 3 3
Watchdog timers 1 1
Nonmaskable Interrupt Watchdog (NMIWD) timers 1 1
Crystal oscillator/External clock input 1 1
0-pin internal oscillator 2 2
GPIO pins 40 26 25 39 26 14
Additional GPIO 3 (If 2-pin cJTAG is used and INTOSC used instead of X1) 4 (If 2-pin cJTAG is used and INTOSC used instead of X1/X2)
AIO inputs 21 14 12 16 14
External interrupts 5 5
Analog Peripherals
ADC 12-bit Number of ADCs 3 2
MSPS 3.45 3.45
Conversion Time (ns) 300 300
ADC channels (single-ended) 21 14 12 16 14
Temperature sensor 1 1
Buffered DAC 2
CMPSS (each CMPSS has two comparators and two internal DACs) 7 6 5 4
PGA (Gain Settings: 3, 6, 12, 24) 7 5 4
Control Peripherals
eCAP/HRCAP modules – F28004x: Type 1 F28002x: Type 2 7 (2 with HRCAP capability) 3 (1 with HRCAP capability)
ePWM/HRPWM channels – Type 4 16 (16 with HRPWM capability) 14 (8 with HRPWM capability)
eQEP modules – F28004x: Type 1 F28002x: Type 2 2 1 2
SDFM channels – Type 1 4 3
Communication Peripherals
CAN – Type 0 2 1
I2C – Type 1 1 2
SCI – Type 0 2 1
SPI – Type 2 2 2
LIN – Type 1 1 2
PMBus – Type 0 1 1
FSI – Type 0 1 (1 RX and 1 TX) 1 (1 RX and 1 TX)
Package Options, Temperature, and Qualification
S: –40°C to 125°C (TJ) Yes Yes
Q: –40°C to 125°C (TA) (AEC Q100 qualification) Yes No (use F280048 or F280040) Yes No (use F280024 or F280022) Yes