SPRACW6A january   2021  – july 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442

 

  1.   1
  2.   AM64x Power Estimation Tool
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Processor Core Utilization

This section lets you load each compute core with utilization between 0%-100% (inclusive). For guidance, 0% is an “off” or “unused” state. 1% is “idle”. 100% is maximum utilization (i.e. Dhrystone). For AM243x devices, A53 utilization should be set to 0% since this domain is off.