SPRACZ7 January   2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. Introduction
    1. 1.1 Abbreviations
  3. Central Processing Unit (CPU)
  4. Development Tools
    1. 3.1 Driver Library (Driverlib)
    2. 3.2 Embedded Application Binary Interface (EABI) Support
  5. Package and Pinout
  6. Operating Frequency and Power Management
  7. Power Sequencing
  8. Input Clock Options
  9. Memory Map
  10. Flash and OTP
    1. 9.1 Size and Number of Sectors
    2. 9.2 Flash Parameters
    3. 9.3 Flash Programming
    4. 9.4 Entry Point into Flash
    5. 9.5 Dual Code Security Module (DCSM) and Password Locations
    6. 9.6 OTP
  11. 10Boot ROM
    1. 10.1 Boot ROM Reserved RAM
    2. 10.2 Boot Mode Selection
    3. 10.3 Bootloaders
  12. 11Architectural Enhancements
    1. 11.1 Clock Sources and Domains
    2. 11.2 Watchdog Timer
    3. 11.3 Peripheral Interrupt Expansion (PIE)
    4. 11.4 Lock Protection Registers
    5. 11.5 General-Purpose Input/Output (GPIO)
    6. 11.6 External Interrupts
    7. 11.7 Crossbar (X-BAR)
  13. 12Peripherals
    1. 12.1 New Peripherals
      1. 12.1.1 Analog Subsystem Interconnect
      2. 12.1.2 Comparator Subsystem (CMPSS)
      3. 12.1.3 Control Law Accelerator (CLA)
    2. 12.2 Control Peripherals
      1. 12.2.1 Enhanced Pulse Width Modulator (ePWM)
      2. 12.2.2 Enhanced Capture Module (eCAP)
      3. 12.2.3 Enhanced Quadrature Encode Pulse Module (eQEP)
      4. 12.2.4 Sigma-Delta Filter Module (SDFM)
    3. 12.3 Analog Peripherals
      1. 12.3.1 Analog-to-Digital Converter (ADC)
    4. 12.4 Communication Peripherals
      1. 12.4.1 SPI
      2. 12.4.2 SCI
      3. 12.4.3 USB
      4. 12.4.4 I2C
      5. 12.4.5 CAN
  14. 13Configurable Logic Block (CLB)
  15. 14Device Comparison Summary
  16. 15References

CAN

The F2837xD/S/07x DCAN has a different register structure compared to F2833x/23x eCAN and therefore code written for one module cannot be migrated to another.

The following features are available in F2837xD/S/07x DCAN and are not available in F2833x/23x eCAN:

  • Parity check mechanism for all RAM modules
  • Automatic Retransmission (upon loss of arbitration) can be disabled
  • Silent mode (Node listens passively)
  • Mailbox RAM may be combined to form FIFO buffers
  • Data can be monitored on CANTX pin in self-test mode

The following are the features that are available in F2833x/23x eCAN and are not available in F2837xD/S/07x DCAN:

  • Timestamping of messages
  • Transmission priority configuration (TPL)
  • Data-byte order configuration (DBO)

For more information, see the following application report: