SPRAD00 December   2021 TDA4VM

 

  1.   Trademarks
  2. 1Introduction
  3. 2Jacinto 7 Display Subsystem Overview
    1. 2.1 Video (Input) Pipelines
    2. 2.2 Writeback Pipeline
    3. 2.3 Overlay Manager
    4. 2.4 Output Processing
    5. 2.5 Output Display Interfaces
      1. 2.5.1 Embedded Display Port (eDP)
      2. 2.5.2 MIPI Display Serial Interface (DSI)
      3. 2.5.3 Display Parallel Interface (DPI)
    6. 2.6 Safety Support
  4. 3Display Subsystem Use-case Examples
    1. 3.1 3-Display Configuration
  5. 4TDA4VM/DRA829V Hardware Display Support
  6. 5 Display Subsystem Software Architecture
    1. 5.1 Linux DSS Architecture
    2. 5.2 QNX Software Architecture
    3. 5.3 RTOS-Based DSS Support
  7. 6References

3-Display Configuration

Figure 3-1 shows example of 3-display use-case: 1x4K or Wide 8K, 1x2.5K and 1x1080p.

Figure 3-1 3-Display Configuration

With Multi-Stream Transport mode, the eDP interface can drive multiple displays through daisy chaining. Such an example is shown below where eDP drives 1x4K, and 2x1080 displays.

Figure 3-2 Multi-Display Support With eDP