SPRAD10 December 2021 AM2732 , AM2732-Q1
This section describes how to set operating frequency, mode, and how to load each compute core with utilization between 0%-100% (inclusive). Table 1-1 lists the selectable options.
| Processing Element | Frequency | Utilization |
|---|---|---|
| C66x DSP | 450 MHz, 300 MHz, 0 MHz | 0 – 100% |
| HWA | 400 MHz | 0 – 100% |
| R5F | 400 MHz, 200 MHz | 0 – 100% |
| HSM(Hardware Security Module) | 400 MHz | 0 – 100% |