SPRADA5 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PGA module can support four different operational modes based on the values of the MUXSEL register, which are given in Table 1-1.
Mode | MUXSEL[PMUXSEL] | MUXSEL[NMUXSEL] | MUXSEL[MMUXSEL] |
---|---|---|---|
Buffer mode | 0 | 0 | 0 |
Standalone op-amp mode | 0 | 2 | 0 |
Non-inverting mode | 0 | 1 | 1 |
Subtractor mode | 0 | 1 | 2 or 3 |