SPRADA5 April   2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Supplementary Information
    2. 1.2 Features
    3. 1.3 Block Diagram
    4. 1.4 Operation Modes
  5. 2Use Cases
    1. 2.1 Buffer Mode for High-Impedance Source
    2. 2.2 Battery Voltage and Current Monitoring
    3. 2.3 Low-Side Shunt Current Monitoring
    4. 2.4 Three-Phase Low-Side Current Sensing
    5. 2.5 Bidirectional Current Sensing
    6. 2.6 Non-Inverting Amplifier for Low-Voltage Sensors
    7. 2.7 Non-Inverting Amplifier for Bipolar Signals
    8. 2.8 Standalone Mode for Various Applications
  6. 3Summary
  7. 4References

Use Cases

This section reviews the conventional applications of the PGA module. While a traditional op-amp serves as the PGA module's main component, using different settings provides a variety of functionality in the electronic circuit. The code snippets are given to configure miscellaneous settings for each use case, such as the gain and filter resistor selection. The general theory of operational amplifiers is outside the scope of this application note, and many excellent references are given in the reference section.